Quick Coupling with Atlas Copco Profile, Series 33 | #33KAAK21SPN


LOADING IMAGES
33KAAK21SPN

Quick Coupling with Atlas Copco Profile, Series 33 | #33KAAK21SPN

Quick coupling system with nominal diameter 8 for pneumatic and fluid handling applications up to 35 bar. Coupling system with Atlas Copco profile. Available made of brass/steel.


Technical Specifications

  • Connection Thread Size (inch): 1/2
  • Hose I.D.: na
  • Connection Type: Male Thread - tapered
  • Type: Coupling
  • Diameter: 8 nom
  • Valve Included: Yes
  • Version: Single Shut-Off
  • Length: 60 mm
  • Hex Size: 22 mm
  • Outside Diameter: 23 mm
  • Materials of Construction: Steel nickel plated
  • Seal Material: NBR
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Operating Pressure: 35 bar
  • Flow Rate: 1400 L/min
Safety Warning

Item Information

Parker's Series 33 is a steel industrial coupling with Atlas Copco-Profile. It is especially suited to use with gaseous media in industry.
This coupling system is developed for single-hand operation. The UltraFlo valve guarantees optimum flow and low pressure drop.

Markets:
- Machinery Construction
- Automotive

Features/Benefits:
- UltraFlo valve for optimum flow and low pressure drop
- Single-hand operation for easy and fast connection

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors

Read More Show Less

CAD Drawings + Files

Part Number
33KAAK21SPN STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098