Safety Quick Coupling with Parker Profile and Additional Safety Locking, Series 28 | #28SSIW21SXN


LOADING IMAGES
28SSIW21SXN

Safety Quick Coupling with Parker Profile and Additional Safety Locking, Series 28 | #28SSIW21SXN

Safety quick coupling system with nominal diameter 10.5 for pneumatic and fluid handling applications in the rescue market up to 35 bar. Coupling system with Parker profile. Available made of brass/steel.


Technical Specifications

  • Connection Thread Size (inch): 1/2
  • Hose I.D.: na
  • Connection Type: Female Thread - parallel
  • Type: Plug - Safety
  • Diameter: 10,5 nom
  • Valve Included: No
  • Version: Single Shut-Off
  • Length: 42 mm
  • Hex Size: 24 mm
  • Outside Diameter: na
  • Materials of Construction: Steel nickel plated
  • Seal Material: na
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Operating Pressure: 35 bar
  • Flow Rate: 3500 L/min
Safety Warning

Item Information

Parker's Safety Quick Coupling Series 28 is the largest version of the coupling series with safety locking.
This coupling system is developed for single-hand operation. The UltraFlo valve guarantees optimum flow and low pressure drop. Series 28 Safety Quick Coupling is equipped with an additional safety locking system which prevents unintentional disconnection. To disconnect, the plug must first be pushed further into the coupling before it can be unlocked. Double profiled plug design against wear of material during operation.

Markets:
- Machinery Construction
- Life Science
- Process
- Rescue Equipment
- Aerospace

Features/Benefits:
- UltraFlo valve for optimum flow and low pressure drop
- Additional safety locking system to prevent unintentional disconnection
- Double profiled plug design
- Single-hand operation for easy and fast connection

Applications:
- Rescue Applications
- Breathing Air

Read More Show Less

CAD Drawings + Files

Part Number
28SSIW21SXN STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098