Premium Safety Quick Coupling with a Self-Venting System, Series 24 | #24KEIW21MPN


LOADING IMAGES
24KEIW21MPN

Premium Safety Quick Coupling with a Self-Venting System, Series 24 | #24KEIW21MPN

Premium self-venting quick coupling system with nominal diameter 5.5 for pneumatic applications up to 12 bar. Coupling system with ISO 6150 B profile. Available made of brass/steel.


Technical Specifications

  • Hose I.D.: na
  • Connection Thread Size (inch): 1/2
  • Connection Type: Female Thread - parallel
  • Type: Coupling
  • Materials of Construction: Brass nickel plated
  • Diameter: 5.5 nom
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Length: 60 mm
  • Maximum Operating Pressure: 12 bar
  • Outside Diameter: 31 mm
  • Application: Pneumatic
  • Hex Size: 24 mm
  • Valve Included: Yes
  • Seal Material: NBR
  • Version: Self-Venting System
Safety Warning

Item Information

Parker's Premium Safety Quick Coupling Series 24 is a safety coupling with a self-venting system according to ISO 6150 B. The self-venting takes place during disconnection – no risk of pressurized hoses being tossed around. When the sleeve is pulled back, the plug is released yet remains locked in. The coupling valve closes and the air is vented from the air line at the same time. Only then, by operating the sleeve again, can uncoupling take place safely. The system fulfils the requirements of ISO 4414 – increased safety standards in the work place. The plastic sleeve does not scratch working surfaces.

The right plug for self-venting series 24 can be found under series 23.

Markets:
- Machinery Construction
- Automotive

Features/Benefits:
- Safety coupling with self-venting mechanism according to ISO 6150 B
- No whiplash effect due to the self-venting which takes place during disconnection
- Plastic sleeve - no scratching of the working surfaces

Applications:
- Pneumatic Tools
- Pneumatic Airline Systems
- Assembly Lines

Read More Show Less

CAD Drawings + Files

Part Number
24KEIW21MPN STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098