Premium Quick Coupling with ARO Profile, Series 22 | #22SFAK13MXN


LOADING IMAGES
22SFAK13MXN

Premium Quick Coupling with ARO Profile, Series 22 | #22SFAK13MXN

Premium quick coupling system with nominal diameter 5.5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with ARO profile. Available made of brass/steel.


Technical Specifications

  • Connection Thread Size (inch): 1/4
  • Hose I.D.: na
  • Material: Brass nickel plated
  • Connection Type: Male Thread - tapered
  • Type: Plug
  • Diameter: 5,5 nom
  • Valve Included: No
  • Version: Single Shut-Off
  • Length: 41 mm
  • Hex Size: 14 mm
  • Outside Diameter: na
  • Seal Material: na
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Operating Pressure: 35 bar
  • Flow Rate: 800 L/min
Safety Warning

Item Information

Parker's Premium Quick Coupling Series 22 is a coupling system with ARO profile which is most common in Benelux countries, Switzerland as well as in South Africa. The series 22 is developed for single-hand operation. The UltraFlo valve guarantees optimum flow and low pressure drop. It's especially suited to use with gaseous media in industry. The steel sleeve counters oscillating forces and the high insertion depth is guaranteed by an optimized plug guide.

Markets:
- Machinery Construction

Features/Benefits:
- UltraFlo valve for optimum flow and low pressure drop
- Steel sleeve counters oscillating forces
- Single-hand operation for easy and fast connection

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors

Read More Show Less

CAD Drawings + Files

Part Number
22SFAK13MXN STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098