Quick Coupling, European Profile, ND 2.7 (Series 20) | #20SFTF03MXX


LOADING IMAGES
20SFTF03MXX

Quick Coupling, European Profile, ND 2.7 (Series 20) | #20SFTF03MXX

Quick coupling system with nominal diameter 2.7 for pneumatic, liquids and gas applications up to 35 bar. Available in nickel-plated brass or stainless steel.


Technical Specifications

  • Connection Size: 3 mm
  • Connection Thread Size: n/a
  • Hose I.D.: 3 mm
  • Coupling Half: Plug
  • External Hex (mm): n/a
  • Version: Single Shut-Off
  • Materials of Construction: Brass
  • Connection Type: Hose Barb
  • Type: Plug
  • Brand: Parker, Rectus
  • Division: Low Pressure Connectors Europe Division
  • Industry: General Industrial, Healthcare & Life Sciences, Electronics
  • Application: Energy Management, Electronics, Food & Beverages, Industrial Machinery, Medical, Pharma
  • Technology: Pneumatics, Fluid & Gas Handling
  • Product Type: Pneumatics Quick Couplings
  • Product Style: Quick-Connect
  • Product Series: Series 20
  • Maximum Operating Pressure: up to 35 bar, up to 507 psi
  • Connection Type: Hose Barb
  • Connection Size: 3 mm
  • Maximum Operating Temperature: up to 240 °C, up to 464 °F
  • Minimum Operating Temperature: down to -40 °C, down to -40 °F
  • For Fluid Type: Water, Inert Gas, Chemical Fluids, Gases, Compressed Air, Air
  • Flow Rate: 165 L/min (air), 1.5 L/min (water)
  • Body Material: Brass
  • Seal Material: Without Seal
  • Interchange Type: European Profile
  • Coupling Half: Plug
  • Compatible Fitting: Series 20 Coupler
  • Valve Type: Without Valve
  • Function: Straight-Through
  • Operation Type: Sleeve
  • Plating Type: Without Surface Treatment
  • Diameter: 2.7 mm (nominal)
  • Specifications Met: ATEX, RoHS
  • Weight: 0.002 kg
  • Length: 24 mm
  • Quantity per Box: 5
  • Region of Origin: Germany
  • Valve Included: No
  • Shape: Straight

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s Series 20 is a mini-industrial coupling with European profile. Coupling system with single-hand operation. High flow rate despite small dimensions.

Markets:
- Industrial
- Life Sciences
- Medical technology
- Chemistry pharmacybr/>- Electronics and energy management
- Transportation
- Machinery construction
- Automotive
- Process

Features/Benefits:
- Mini Industrial coupling
- Single hand operation for easy and fast connection
- European profile is the most representative profile worldwide

Read More Show Less

CAD Drawings + Files

Part Number
20SFTF03MXX STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098