Quick Coupling, European Profile, ND 2.7 (Series 20) | #20SFKO05MXX


LOADING IMAGES
20SFKO05MXX

Quick Coupling, European Profile, ND 2.7 (Series 20) | #20SFKO05MXX OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Connection Thread Size: n/a
  • Coupling Half: Plug
  • Hose I.D.: 3x5 mm
  • Connection Size: 3x5 mm
  • External Hex (mm): 7
  • Version: Single Shut-Off
  • Materials of Construction: Brass
  • Connection Type: With Plastic Hose Connection
  • Type: Plug
  • Minimum Operating Temperature: -15 to -20 °C
  • Diameter: 2.7 mm (nominal)
  • Application: Fluid Handling, Pneumatics
  • Brand: Rectus
  • Interchange Type: Rectus Profile
  • Materials of Construction: Brass, Brass, Nickel-plated, Stainless Steel AISI 303, Stainless Steel AISI 316L
  • Fitting Connection Type: Various
  • Maximum Operating Pressure: 35 bar, 500 psi
  • Media: Chemical Fluids, Gases, Pneumatic Media, Steam, Water
  • Valve Type: Poppet
  • Flow Rate: 130 L/min, 165 L/min, 34 to 44 Gal/min
  • Seal Material: FKM, NBR
  • Valve Included: No (according to version), Yes (according to version)
  • Length: 17 to 52.5 mm
  • Outside Diameter: 7 to 10 mm
  • Maximum Operating Temperature: 212 to 392 °C

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s Series 20 is a mini-industrial coupling with European profile. Coupling system with single-hand operation. High flow rate despite small dimensions.

Markets:
- Industrial
- Life Sciences
- Medical technology
- Chemistry pharmacybr/>- Electronics and energy management
- Transportation
- Machinery construction
- Automotive
- Process

Features/Benefits:
- Mini Industrial coupling
- Single hand operation for easy and fast connection
- European profile is the most representative profile worldwide

Read More Show Less

CAD Drawings + Files

Part Number
20SFKO05MXX STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098