Quick Coupling, European Profile, ND 2.7 (Series 20) | #20SBKO04MVN


LOADING IMAGES
20SBKO04MVN

Quick Coupling, European Profile, ND 2.7 (Series 20) | #20SBKO04MVN

Quick coupling system with nominal diameter 2.7 for pneumatic, liquids and gas applications up to 35 bar. Available in nickel-plated brass or stainless steel.


Technical Specifications

  • Version: Double Shut-Off
  • Type: Plug
  • Connection Size: 3x4 mm
  • Connection Type: With Plastic Hose Connection
  • Coupling Half: Plug
  • Connection Thread Size: n/a
  • Materials of Construction: Brass, Nickel-plated
  • Hose I.D.: 3x4 mm
  • Brand: Parker, Rectus
  • Division: Low Pressure Connectors Europe Division
  • Industry: General Industrial, Healthcare & Life Sciences
  • Application: Food & Beverages, Industrial Machinery, Medical, Pharma
  • Technology: Fluid & Gas Handling
  • Product Type: Pneumatic Quick Couplings
  • Product Style: Quick-Connect
  • Product Series: Series 20
  • Maximum Operating Pressure: up to 35 bar, up to 507 psi
  • Connection Type: Tube with Hose Nut, without Spring Guard
  • Connection Size: 3x4 mm
  • Maximum Operating Temperature: 200 °C, 392 °F
  • Minimum Operating Temperature: -15 °C, 5 °F
  • For Fluid Type: Water, Inert Gas, Chemical Fluids, Gases
  • Flow Rate: 1.2 L/min (water)
  • Body Material: Brass
  • Seal Material: FKM
  • Interchange Type: European Profile
  • Coupling Half: Plug
  • Compatible Fitting: Series 20 Coupler
  • Valve Type: Standard Valve
  • Function: Double Shut-Off
  • Operation Type: Sleeve
  • Plating Type: Nickel-plated
  • Diameter: 2.7 mm (nominal)
  • Hex Size: 9 mm
  • Specifications Met: ATEX, RoHS
  • Weight: 0.0094 kg
  • Length: 17 to 52.5 mm
  • Quantity per Box: 5
  • Region of Origin: Germany
  • Shape: Straight
Safety Warning

Item Information

Parker’s Series 20 is a mini-industrial coupling with European profile. Coupling system with single-hand operation. High flow rate despite small dimensions.

Markets:
- Industrial
- Life Sciences
- Medical technology
- Chemistry pharmacybr/>- Electronics and energy management
- Transportation
- Machinery construction
- Automotive
- Process

Features/Benefits:
- Mini Industrial coupling
- Single hand operation for easy and fast connection
- European profile is the most representative profile worldwide

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098