Quick Coupling, European Profile, ND 2.7 (Series 20) | #20KFAW10MPN


LOADING IMAGES
20KFAW10MPN

Quick Coupling, European Profile, ND 2.7 (Series 20) | #20KFAW10MPN

Quick coupling system with nominal diameter 2.7 for pneumatic, liquids and gas applications up to 35 bar. Available in nickel-plated brass or stainless steel.


Technical Specifications

  • Type: Coupling
  • Coupling Half: Coupler
  • External Hex (mm): 11
  • Version: Straight-Through
  • Hose I.D.: n/a
  • Connection Size: 1/8"
  • Connection Type: Male, BSPP
  • Materials of Construction: Brass, Nickel-plated
  • Connection Thread Size: 1/8"
  • Brand: Parker, Rectus
  • Division: Low Pressure Connectors Europe Division
  • Industry: General Industrial, Healthcare & Life Sciences
  • Application: Medical, Food & Beverages, Automotive
  • Technology: Fluid & Gas Handling
  • Product Type: Pneumatic Quick Couplings
  • Product Style: Quick-Connect
  • Product Series: Series 20
  • Maximum Operating Pressure: up to 35 bar, up to 507 psi
  • Connection Type: Male, BSPP ISO 228 Parallel
  • Connection Size: G 1/8
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -20 °C, -4 °F
  • For Fluid Type: Water, Inert Gas, Chemical Fluids, Gases
  • Flow Rate: 1.5 L/min (water)
  • Body Material: Brass
  • Seal Material: NBR
  • Sleeve Material: Brass
  • Interchange Type: European Profile
  • Coupling Half: Coupler
  • Compatible Fitting: Series 20 Plug
  • Valve Type: Without Valve
  • Function: Straight-Through
  • Operation Type: Sleeve
  • Plating Type: Nickel-plated
  • Diameter: 2.7 mm (nominal)
  • Hex Size: 11 mm (external)
  • Specifications Met: ATEX, RoHS
  • Weight: 0.0114 kg
  • Length: 28 mm
  • Quantity per Box: 5
  • Region of Origin: Germany
  • Shape: Straight
  • Valve Included: No
Safety Warning

Item Information

Parker’s Series 20 is a mini-industrial coupling with European profile. Coupling system with single-hand operation. High flow rate despite small dimensions.

Markets:
- Industrial
- Life Sciences
- Medical technology
- Chemistry pharmacybr/>- Electronics and energy management
- Transportation
- Machinery construction
- Automotive
- Process

Features/Benefits:
- Mini Industrial coupling
- Single hand operation for easy and fast connection
- European profile is the most representative profile worldwide

Read More Show Less

CAD Drawings + Files

Part Number
20KFAW10MPN STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098