Quick Coupling, European Profile, ND 2.7 (Series 20) | #20KATF04RVX


LOADING IMAGES
20KATF04RVX

Quick Coupling, European Profile, ND 2.7 (Series 20) | #20KATF04RVX

Quick coupling system with nominal diameter 2.7 for pneumatic, liquids and gas applications up to 35 bar. Available in nickel-plated brass or stainless steel.


Technical Specifications

  • Coupling Half: Coupler
  • Connection Size: 4 mm
  • Connection Thread Size: n/a
  • Hose I.D.: 4 mm
  • Materials of Construction: Stainless Steel AISI 303
  • External Hex (mm): n/a
  • Version: Single Shut-Off
  • Connection Type: Hose Barb
  • Type: Coupling
  • Brand: Parker, Rectus
  • Division: Low Pressure Connectors Europe Division
  • Industry: General Industrial, Healthcare & Life Sciences, Transportation, Electronics
  • Application: Energy Management, Electronics, Food & Beverages, Industrial Machinery, Textile Machinery, Medical, Pharma, Trucks & Trailers
  • Technology: Pneumatics
  • Product Type: Pneumatic Quick Couplings
  • Product Style: Quick-Connect
  • Product Series: Series 20
  • Maximum Operating Pressure: up to 35 bar, up to 507 psi
  • Connection Type: Hose Barb
  • Connection Size: 4 mm
  • Maximum Operating Temperature: 200 °C, 392 °F
  • Minimum Operating Temperature: -15 °C, 5 °F
  • For Fluid Type: Compressed Air, Air
  • Flow Rate: 165 L/min (air)
  • Body Material: Stainless Steel 303
  • Seal Material: FKM
  • Sleeve Material: Stainless Steel
  • Interchange Type: European Profile
  • Coupling Half: Coupler
  • Compatible Fitting: Series 20 Plug
  • Valve Type: Standard Valve
  • Function: Single Shut-Off
  • Operation Type: Sleeve
  • Plating Type: Without Surface Treatment
  • Diameter: 2.7 mm (nominal)
  • Specifications Met: ATEX, RoHS
  • Weight: 0.008 kg
  • Length: 35 mm
  • Quantity per Box: 1
  • Region of Origin: Germany
  • Valve Included: Yes
  • Shape: Straight
Safety Warning

Item Information

Parker’s Series 20 is a mini-industrial coupling with European profile. Coupling system with single-hand operation. High flow rate despite small dimensions.

Markets:
- Industrial
- Life Sciences
- Medical technology
- Chemistry pharmacybr/>- Electronics and energy management
- Transportation
- Machinery construction
- Automotive
- Process

Features/Benefits:
- Mini Industrial coupling
- Single hand operation for easy and fast connection
- European profile is the most representative profile worldwide

Read More Show Less

CAD Drawings + Files

Part Number
20KATF04RVX STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098