Quick Coupling with Japanese Industrial Profile, Series 13 | #13SFIW21SXN


LOADING IMAGES
13SFIW21SXN

Quick Coupling with Japanese Industrial Profile, Series 13 | #13SFIW21SXN

Quick coupling system with nominal diameter 7.5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with Japanese industrial profile. Available made of brass.


Technical Specifications

  • Material: Steel Nickel Plated
  • Hose I.D.: na
  • Connection Thread Size (inch): 1/2
  • Connection Type: Female Thread - parallel
  • Type: Plug
  • Diameter: 7.5 nom
  • Flow Rate: 1150 L/min
  • Maximum Operating Temperature: 200 °C
  • Minimum Operating Temperature: -15 °C
  • Length: 35 mm
  • Maximum Operating Pressure: 15 bar
  • Outside Diameter: na
  • Hex Size: 24 mm
  • Valve Included: No
  • Seal Material: na
  • Version: Single Shut-Off
Safety Warning

Item Information

Parker's Series 13 is a robust brass coupling with Japanese industrial profile.
The coupling system is developed for single-hand operation. Series 13 stands out for its above average flow volumes and structure resistant to the effects of external forces.

Markets:
- Machinery Construction
- Automotive
- Industrial

Features/Benefits:
- Single-hand operation for easy and fast connection
- Above average flow volumes

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors
- Fluid Transfer

Read More Show Less

CAD Drawings + Files

Part Number
13SFIW21SXN STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098