Quick Coupling with Japanese Industrial Profile, Series 13 | #13KAIW21MPN


LOADING IMAGES
13KAIW21MPN

Quick Coupling with Japanese Industrial Profile, Series 13 | #13KAIW21MPN

Quick coupling system with nominal diameter 7.5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with Japanese industrial profile. Available made of brass.


Technical Specifications

  • Connection Thread Size (inch): 1/2
  • Hose I.D.: na
  • Material: Brass nickel plated
  • Connection Type: Female Thread - parallel
  • Type: Coupling
  • Diameter: 7,5 nom
  • Valve Included: Yes
  • Version: Single Shut-Off
  • Length: 48 mm
  • Hex Size: 24 mm
  • Outside Diameter: 27 mm
  • Seal Material: NBR
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Operating Pressure: 35 bar
  • Flow Rate: 1150 L/min
Safety Warning

Item Information

Parker's Series 13 is a robust brass coupling with Japanese industrial profile.
The coupling system is developed for single-hand operation. Series 13 stands out for its above average flow volumes and structure resistant to the effects of external forces.

Markets:
- Machinery Construction
- Automotive
- Industrial

Features/Benefits:
- Single-hand operation for easy and fast connection
- Above average flow volumes

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors
- Fluid Transfer

Read More Show Less

CAD Drawings + Files

Part Number
13KAIW21MPN STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098