Sequence Control Valve - Code 200 | #CODE-200-V1


LOADING IMAGES
CODE-200-V1

Sequence Control Valve - Code 200 | #CODE-200-V1

Parker Conflow’s Code 200 is a sequence control valve which switches on electrical equipment by detecting the movement of a conveyor belt in dust suppression applications.


Technical Specifications

  • Materials of Construction: Brass
  • Application: Dust Suppression
  • Industry: Mining
  • Minimum Operating Speed: 100 ft/min
  • Maximum Operating Speed: 500 ft/min
  • Weight: 9.5 kg
Safety Warning

Item Information

Parker Conflow’s Code 200 is a sequence control valve which activates electrical equipment by detecting the movement of a conveyor belt in dust suppression applications. It is a mechanical valve that does not require its own power supply.

Code 200 operates via a drive wheel, which is in frictional contact with the moving conveyor belt and requires no additional power supply. The rotating wheel generates hydraulic pressure to close a microswitch built in to the unit, which indicates to a control room whether the belt is stationery or moving.

Markets:
• Quarrying
• Mining

Features/Benefits:
• Enables sequence control of associated conveyer belts and auxiliary equipment.
• No power required for unit.
• Still very effective at low belt speeds, down to 0.5 m/sec .
• Can be adjusted to varying belt speeds.
• Compact tried and tested design from CODE 100.
• Can be positioned underneath belt to prevent damage.
• Low maintenance.
• All spare parts available to replace.

Applications:
• Belt Conveyors

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687414