Seals for Piston Spool Valves | #PTD-seals-for-piston-spool-valves


LOADING IMAGES
PTD-seals-for-piston-spool-valves

Seals for Piston Spool Valves | #PTD-seals-for-piston-spool-valves

Parker Prädifa’s seals for piston spool valve are characterized by small dimensions, high dimensional accuracy, and excellent wear resistance ensuring consistent valve performance for extremely long service life.


Technical Specifications

  • For Fluid Type: Pneumatic
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Nitrile Butadiene Rubber (NBR, XNBR), Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Maximum Operating Pressure: 16 bar
  • Minimum Operating Temperature: -50 °C
  • Maximum Operating Temperature: 200 °C
  • Cushioning Mechanism: No
  • Product Type: Valve Seal
  • Application: Pneumatic Valves
Safety Warning

Item Information

Parker Prädifa’s seals for piston spool valves are typically custom-designed seals adapted to the requirements of the valve. They are available in a wide variety of versions. Spool sealing between the flow channel and the valve housing can be achieved with TPU or elastomer O-rings. Typically, valve seals that are customized in terms of design and materials optimally meeting the needs of the valve are used. (For sealing the spool valve drive in the valve housing, the Z8 standard product series is suitable.)

Properties / Benefits:

• Small dimensions
• High dimensional, geometric, and positional accuracy
• High wear resistance
• Low compression set

Range of Application:
Pneumatic spool valves

Please contact us for more information:
Our application engineering team will be happy to discuss your requirements and work with you to find the best solution for your application profile.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424