SDV SINGLE/DOUBLE MEDIUM PRESSURE VANE PUMPS | #SDV-10510-2B


LOADING IMAGES
SDV-10510-2B

SDV SINGLE/DOUBLE MEDIUM PRESSURE VANE PUMPS | #SDV-10510-2B

SDV10 1S5S 1B


Technical Specifications

  • Shaft Type: Straight keyed
  • Direction of Rotation: Clockwise
  • Outlet Port Connection 2: Not Available
  • Series: SDV10
  • Outlet Port Displacement 1 (cc/rev): 16.4
  • Outlet Port Displacement 2 (cc/rev): Not Available
  • Port Location: 90 CCW from inlet
  • Port Connection Inlet: 1" 5/16-12 UNF-2B thread
  • Outlet Port Connection 1: 3/4" -16 UNF-2B thread
  • Flange Size: 2-Bolt Flange, 3-1/4 Pilot (SAE A)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The SDV Series is a fixed displacement vane pump, ideal for low to mid pressure applications up to 2250psi. The double pump provides the flexibility of two different displacements within one housing. The single pump provides one displacement within one housing. The compact design and low noise features make them well suited for filter carts, test stands, remote pilot pumps, and for hi/lo circuits.

Features/ Benefits

• Two compact frame sizes available
• Low noise
• 100% tested
• easy to convert and repair

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
K38849