Speed Controller, Model:SC | #SC-10


LOADING IMAGES
H3FG00076966

Speed Controller, Model:SC | #H3FG00076966

SC-10


Technical Specifications

  • Port Size: Rc 3/8
  • Port Size: Rc1/4(8) Rc3/8(10) Rc1/2(15) Rc3/4(20) Rc1(25)
  • Orifice Size: Rc1/4 metered flow,free flow:37.7mm² Rc3/8 metered flow:47.0mm² Rc3/8 free flow:45.2mm² Rc1/2 metered flow:115.2mm² Rc1/2 free flow:137.4mm² Rc3/4 metered flow:146.2mm² Rc3/4 free flow:159.5mm² Rc1 metered flow,free flow:186.1mm²
  • Flow Rate: Rc1/4:4200ℓ/min(ANR),Rc3/8:5700ℓ/min(ANR),Rc1/2:8000ℓ/min(ANR),Rc3/4:16000ℓ/min(ANR),Rc1:20000ℓ/min(ANR)
  • For Fluid Type: Air
  • Pressure Rating: 0.05 to 1MPa
  • Proof Pressure: 1.5MPa
  • Maximum Operating Pressure: 1 MPa
  • Operating Temperature: +5 to +60℃ °C
  • Weight: SC-8:200,SC-10:200,SC-15:400,SC-20:400,SC-25:700 g
Safety Warning

Item Information


The SC
series is a speed controller that is installed between the pneumatic actuator
and the switching valve to easily adjust the speed of the actuator. As the
number of rotations of the handle increases, the check valve can be forcibly
opened, and the flow rate can be adjusted over a wide range from the fully
closed state to the fully open state of the valve. There are 5 types of connection diameters: Rc1/4, Rc3/8, Rc1/2,
Rc3/4, and Rc1. (BSPT)



 Markets:

General
Industry

Factory
Automaton

Food &
Beverage

Life Science



Applications:

General
Industry

Factory
Automation

Food
Processing

Packing
Machine



Features/Benefits:

There are 5 types of
connection diameters.

The round handle is
easy to adjust.

Meter-in and
meter-out change depending on the mounting direction.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
881192