Pulsation Damper – SBV3 series - (Europe) | #092390011S2


LOADING IMAGES
092390011S2

Pulsation Damper – SBV3 series - (Europe) | #092390011S2

The SBV3 pulsation damper is specially designed for installation on low pressure fuel systems, typically in Marine and Power Generation applications, to attenuate pressure pulses (up to 40 bar/ 2.5 Litres).


Technical Specifications

  • Volume (Liters): 1
  • Product Series: SBV3
  • Product Type: SBV3 1.0-40/13-AS2KM-100
  • Maximum Operating Pressure: 40 bar
  • Specifications Met: PED Article 4.3, BV Marine
  • Body Material: All Parts in Carbon Steel with Epoxy Paint for Shell Only (11)
  • Elastomer: Compound S2 Type HNBR
  • Port Size: G 2 According to ISO 228
  • Valve Port Size: 8 mm (no gas valve, pipe connection)
  • For Fluid Type: Fluid Type 1 CE Fluid Group 1
  • Special Option: No Special Features or Configuration
  • Weight: 6 kg
Safety Warning

Item Information

The patented technology offered by the SBV3 pulsation damper removes all risks and maintenance associated with pressurized gas and no precharge is required as Silicone particles are used instead. This third generation of damper integrates the brand new S2 rubber mix which offers improved longevity and efficiency and the new stem adapter which provides greater reliability. The SBV3 pulsation damper is specially designed for installation on low pressure fuel systems, typically in Marine and Power Generation applications, to attenuate pressure pulses.

We have included a small selection of part numbers, for more options or additional information please download the Accumulator Catalogue or contact us. Many of our accessories are also detailed in our product brochures.

Parker Olaer have developed very sophisticated simulation software to optimize sizing recommendations for hydraulic accumulators. You can download the accumulator sizing software from the Product Support tab.

Markets:
• Marine
• Oil & Gas
• Power Generation

Features/Benefits:
• Longevity: The new generation of SBV offers enhanced longevity, delivering stable performance levels 35% longer than the SBV2. The new stem adapter reduces the risk of leakage; 2 to 3 times lower than the SBV2 and an improved strainer prevents silicone parts from entering the fuel system.  
• Easy to install and use: The SBV3 is installed on the diesel engine inlet outlet or outlet fuel lines. The bottom side is connected to the fuel system and the external connection on the top side, to a spill detection system. No additional fluids or gas precharge are required and its lightweight construction makes it easier to handle and transport.
• Improved safety: The new stem adapter with 2 sealing zones significantly reduces the risk of hot fluid contact during inspection and maintenance. Its high pressure safety factor and enhanced leak prevention also provide improved safety features.
• Efficiency and Reliability: Offering a product lifetime of 35% longer than its former model the SBV3 offers better value for money and peace of mind. A robust shell design and improved stem adapter optimize this product for high stress and fatigue.
• Extending System Life – Cost Saving: The reduction of pressure peaks in the fuel system will prevent damage to pumps/instrumentation and reduce the costs associated with system maintenance and repair.

Applications:
• Marine Diesel Engines
• Marine Diesel Power Supply Engines
• Power Generation Stations/ Containers
• Fuel Supply Systems

Formerly branded as Olaer.

Read More Show Less

CAD Drawings + Files

Part Number
092390011S2 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940