Heavy Duty Sand Recovery/Vacuum Hose, Series SW409 | #SW409-5000


LOADING IMAGES
SW409-5000

Heavy Duty Sand Recovery/Vacuum Hose, Series SW409 | #SW409-5000 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Technical Specifications

  • Hose I.D. (inch): 5
  • Design Factor: 4:1
  • Vacuum Pressure Rating: 29 Inch-Hg, 737 mm-Hg
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Styrene Butadiene Rubber (SBR)
  • Media: Dry Abrasive Powders (Debris), Dry Abrasive Powders (Sand), Wet Abrasive Powders
  • Inside Diameter: 5 inch, 127 mm
  • Application: Material Handling
  • Hose Reinforcement Material: 2 Plies of Textile with Dual Wire Helix
  • Package Type: Coil
  • Outside Diameter: 5.813 inch, 147.6 mm
  • Hose Inner Tube Material: 3/16" Static Dissipative, Black Static Dissipative, Natural Rubber (NR) Static Dissipative
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 150 °F, 66 °C
  • Weight: 4.25 lb, 1.93 kg
  • Minimum Bend Radius: 20 inch, 508 mm
  • Maximum Operating Pressure: 100 psi, 6.9 bar
  • Length per Package: 100 ft
Safety Warning

Item Information

Parker's Series SW409 Heavy Duty Sand Recovery/Vacuum Hose provides superior service across multiple high pressure bulk transfer applications. The thick rubber tube provides additional resistance to sand and other severely abrasive materials going through the hose, and dissipates static electrical charge for operator safety. The cover provides resistance to abrasion and weathering for maximum performance.

Markets:
• Construction
• General Industrial
• Surface Mining

Features/Benefits:
• Tube: Tan 1/4” thick natural rubber for superior abrasion resistance to 150°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for crush resistance and kink resistance, full suction capability and a path to conduct a static charge to ground.
• Cover: Black SBR for resistance to abrasion, cuts, gouging, scuffs and weathering resistance.

Applications:
- media
• Abrasive materials
• Debris
• Sand
- usage
• Bulk loading/unloading
• Construction sites
• Highway maintenance
• In-plant transfer
• On-site sand clean-up/recovery


Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583