Sand Blast Hose, Series 7244 | #7244-750


LOADING IMAGES
7244-750

Sand Blast Hose, Series 7244 | #7244-750 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Technical Specifications

  • Hose I.D. (inch): 3/4
  • Minimum Bend Radius: n/a
  • Cover Material: Synthetic Rubber Blend
  • Media: Dry Abrasive Powders (Sand), Wet Abrasive Powders
  • Specifications Met: ASME B30.27-2014
  • Hose Reinforcement Material: 4 Plies of Textile
  • Package Type: Coil
  • Inside Diameter: 3/4 inch, 19.1 mm
  • Outside Diameter: 1.520 inch, 38.6 mm
  • Application: Material Handling
  • Hose Inner Tube Material: Black, Static Dissipative, Natural Rubber (NR)
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Maximum Operating Temperature: 160 °F, 71 °C
  • Weight: 0.68 lb, 0.31 kg
  • Maximum Operating Pressure: 300 psi, 20.7 bar
  • Length per Package: 50 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7244 Sand Blast Hose provides excellent heavy duty service across multiple medium pressure blasting and transfer applications. The thick rubber tube provides additional resistance to sand and other abrasive materials going through the hose, and dissipates static electrical charge for operator safety. The thick hose wall provides kink resistance for unimpeded flow, and resistance to abrasion and weathering for maximum performance. Series 7244 is available in 200-foot continuous lengths, subject to minimum order quantity and quoted pricing.

Markets:
• Construction
• General Industrial

Features/Benefits:
• Tube: Black natural rubber for superior abrasion resistance to 160°F
• Reinforcement: Multiple textile plies for strength and durability
• Cover: Black synthetic rubber for resistance to abrasion, cuts, gouging, scuffs and weathering.

Applications:
- media
• Abrasive materials
• Sand
- usage
• Cleaning
• Conditioning
• Stripping
• Construction sites
• Highway maintenance
• Shipyards

Safety/Technical:
• Design Factor: 3:1

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583