Rod seal/wiper set Prädifa series E9 | #E9906300606


LOADING IMAGES
E9906300606

Rod seal/wiper set Prädifa series E9 | #E9906300606

Rod seal and wiper for pneumatic cylinders. U-cup design. Easy assembly due to snap ring. For high temperatures.


Technical Specifications

  • Inside Diameter (mm): 63
  • Minimum Working Temperature (C): -20
  • Groove Width: 16
  • Maximum Working Temperature (C): 200
  • Outside Diameter (mm): 75
  • Element Height (mm): 10
  • Seal Material: V3841
  • Media: Pneumatic
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Maximum Operating Pressure: 16 bar
  • Minimum Operating Temperature: -50 to -20 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: High Temperature (< 205°C)
  • Pressure Rating: Pneumatic Pressure (< 16 bar)
Safety Warning

Item Information

The E9 seal/wiper for piston rods of pneumatic cylinders is the high-temperature version of the E8 and EU product series. The multi-component composition of the E9 profile with a metallic backup element makes it possible to locate the seal/wiper in the groove using a retention ring.

• Due to application-optimized geometry and compounds suitable for use in oiled as well as in oil-free air (after initial lubrication on assembly).
• Bi-functional element: seal and wiper.
• Good wear resistance.
• Smooth running due to optimum lubricant-retaining sealing lip geometry.
• High temperature resistance in case of suitable compound selection.
• Excellent media resistance in case of suitable compound selection.
• Identical housing for E7, E8, E9, EU, EF and ET.
• Installation in closed and undercut housings.
• The coordinated geometries of the seal and wiper lips achieve favorable friction coefficients and long service life.

Range of application:
Mainly used for pneumatic cylinders.

Read More Show Less

CAD Drawings + Files

Part Number
E9906300606 STP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424