Rod seal/wiper set Prädifa series E8 | #E8003200606


LOADING IMAGES
E8003200606

Rod seal/wiper set Prädifa series E8 | #E8003200606

Rod seal and wiper for pneumatic cylinders. Two-piece U-cup design. Combines the functions sealing, wiping and holding in place.


Technical Specifications

  • Inside Diameter (mm): 32
  • Groove Width: 14
  • Minimum Working Temperature (C): -20
  • Maximum Working Temperature (C): 80
  • Seal Material: N3580 / W5035
  • Outside Diameter (mm): 42
  • Element Height (mm): 11.5
  • Media: Pneumatic
  • Polymer Material Options: NBR (Nitrile-Butadiene) / TPC (Thermoplastic Copolyester)
  • Maximum Operating Pressure: 16 bar
  • Minimum Operating Temperature: -20 to -10 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard moderate Temperature (-35 C to 100 C) °C
  • Pressure Rating: Pneumatic Pressure (< 16 bar) bar
Safety Warning

Item Information

The self-retaining E8 pneumatics seal/wiper set for piston rods of pneumatic cylinders performs two functions: sealing and wiping. The split design of the sealing set enables optimum adaptation of the materials to the requirements of the individual component (wiper and seal).

• Due to application-optimized geometry and compounds suitable for use in oiled as well as in oil-free air (after initial lubrication on assembly).
• Bi-functional element: seal and wiper.
• Good wear resistance.
• No risk of corrosion since the combined retainer and wiper part eliminates the need for additional wire circlips.
• Long service life due to coordinated geometries of the functional lips and compound selection.
• Smooth running due to optimum lubricant-retaining sealing lip geometry.
• High temperature resistance in case of suitable compound selection.
• Excellent media resistance in case of suitable compound selection.
• Product geometry prevents dirt deposits at the front face of the cylinder.
• Identical housing for E7, E8, E9, EU, EF and ET.
• Installation in open housings.
• The coordinated geometries of the seal and wiper lips achieve favorable friction coefficients and long service life.

Range of application:
Mainly used for pneumatic cylinders.

Read More Show Less

CAD Drawings + Files

Part Number
E8003200606 STP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424