Rod seal/wiper Prädifa series EW | #EW162602002


LOADING IMAGES
EW162602002

Rod seal/wiper Prädifa series EW | #EW162602002

Rod seal and wiper for pneumatic cylinders. U-cup design. Combines the functions sealing, wiping and holding in place. Robust design for applications with high temperatures and risk of contamination.


Technical Specifications

  • Groove Width: 13
  • Inside Diameter (mm): 16
  • Maximum Working Temperature (C): 150
  • Outside Diameter (mm): 26
  • Element Height (mm): 13.5
  • Minimum Working Temperature (C): -10
  • Seal Material: FKM
  • Media: Pneumatic
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Maximum Operating Pressure: 16 bar
  • Minimum Operating Temperature: -10 °C
  • Maximum Operating Temperature: 150 °C
  • Maximum Surface Speed: 1 m/sec
  • Cushioning Mechanism: No
Safety Warning

Item Information

The self-retaining EW seal/wiper combines the properties of the proven E9 high-temperature seal with a metallic wiper for particularly dirt-prone and harsh environments.
Thus, the EW seal/wiper provides a scraper function in addition to the sealing function. It is used for scraping strongly adhering particles off the cylinder rod, thereby protecting the seal against excessive wear. The combination of the metallic wiper and wear-resistant sealing compound achieves considerably longer service life.

• Due to application-optimized geometry and compounds suitable for use in oiled as well as in oil-free air (after initial lubrication on assembly).
• Bi-functional element: seal and wiper.
• Good wear resistance.
• Robust seal profile for harshest operating conditions.
• High temperature resistance in case of suitable compound selection.
• Excellent media resistance in case of suitable compound selection.
• Identical housing for E7, E8, E9, EU, EF, EN, EW, ET.
• Easy snap assembly with assembly aids.

Range of application:
The seal/wiper EW is suitable for use in environments that are particularly prone to dirt and in high temperatures, such as crust breaker cylinders, which are used in aluminum production.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424