Rod seal/wiper Prädifa series EN | #EN2535P5000


LOADING IMAGES
EN2535P5000

Rod seal/wiper Prädifa series EN | #EN2535P5000

Rod seal and wiper for pneumatic cylinders. U-cup design with front-face cover lip. Combines the functions sealing, wiping and holding in place. Robust design with extreme wear resistance.


Technical Specifications

  • Inside Diameter (mm): 25
  • Groove Width: 14
  • Outside Diameter (mm): 35
  • Maximum Working Temperature (C): 100
  • Minimum Working Temperature (C): -20
  • Element Height (mm): 15.2
  • Seal Material: P5000
  • Inside Diameter: 25 mm
  • Outside Diameter: 35 mm
  • Height: 15.2 mm
  • Groove Width: 14 mm
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Seal Material: P5000
  • For Fluid Type: Pneumatic
  • Polymer Material Options: TPU (Polyurethane)
  • Maximum Operating Pressure: 16 bar
  • Operating Temperature: -35 to 100 °C
  • Maximum Surface Speed: 1 m/s
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard moderate Temperature (-35 to 100) °C
  • Operating Pressure: Pneumatic Pressure (< 16) bar
Safety Warning

Item Information

The self-retaining Ultrathan® EN rod seal/wiper ring for piston rods of pneumatic cylinders performs two functions: sealing and wiping.
The Ultrathan® compound is characterized by extremely high wear resistance.
The dirt shield formed at the wiper prevents moisture from migrating underneath the seal into the groove. As a result, corrosion which frequently occurs inside the groove can be avoided. In addition, due to the absence of undercuts and dead spaces, the assembly space in front of the seal is easy to clean. This makes the EN seal/wiper ring particularly well suited for food and pharmaceutical production and for all other applications requiring easy- to-clean components.

• Bi-functional element: seal and wiper.
• Robust seal profile for harshest operating conditions.
• Extreme wear resistance.
• No risk of corrosion since the combined retainer and wiper part eliminates the need for additional wire circlips.
• Long service life due to coordinated geometries of the functional lips and compound selection.
• Smooth running due to optimum lubricant-retaining sealing lip geometry.
• Excellent media resistance in case of suitable compound selection.
• Suitable compounds available for special requirements of the food processing industry.
• Identical housing for E7, E8, E9, EU, EF, EN, EW and ET.
• Installation in open housings.
• Low compression set.
• The coordinated geometries of the seal and wiper lips achieve favorable friction coefficients and long service life.
• Product geometry prevents dirt deposits at the front face of the cylinder.

Range of application:
The EN rod seal/wiper has been developed for hygienically sensitive applications, such as clean room technology, medical device technology, pharmaceuticals and food applications.

The EN rod seal/wiper is available in the following compounds:
P5008 - Heavy-duty
P5000 - Food applications (FDA approval)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424