Rod seal/wiper Prädifa series EL | #EL0082E3676


LOADING IMAGES
EL0082E3676

Rod seal/wiper Prädifa series EL | #EL0082E3676

Rod seal and wiper for pneumatic cylinders. U-cup design.


Technical Specifications

  • Minimum Working Temperature (C): -50
  • Inside Diameter (mm): 8
  • Element Height (mm): 5
  • Groove Width: 3.6
  • Maximum Working Temperature (C): 150
  • Outside Diameter (mm): 14.2
  • Seal Material: E3676
  • Media: Pneumatic
  • Polymer Material Options: EPDM (Ethylene Propylene Rubber)
  • Maximum Operating Pressure: 10 bar
  • Minimum Operating Temperature: -50 to -10 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Expanded Low and High Temperature (< -35 C to 140 C) °C
  • Pressure Rating: Pneumatic Pressure (< 16 bar) bar
Safety Warning

Item Information

The EL pneumatic seal/wiper ring is a proven combination element for sealing piston rods in compact pneumatic cylinders and valve lifters.
The EL product series is available in both Ultrathan® and rubber versions. The Ultrathan® versions are characterized by extremely high wear resistance.

• Due to application-optimized geometry and compounds suitable for use in oiled as well as in oil-free air (after initial lubrication on assembly).
• Bi-functional element: seal and wiper.
• Extreme wear resistance.
• Smooth running due to optimum lubricant-retaining sealing lip geometry.
• Excellent media resistance in case of suitable compound selection.
• Short axial assembly length.
• Installation in closed and undercut housings.
• The coordinated geometries of the seal and wiper lips achieve favorable friction coefficients and long service life.

Range of application:
Pneumatic cylinders

The EL rod seal/wiper is available in the following compounds:
N3582 - Industrial applications
V3639 - High temperatures
P5008 - Heavy-duty
N8613 - Low temperatures

Read More Show Less

CAD Drawings + Files

Part Number
EL0082E3676 STP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424