Rod seal/wiper Prädifa series EF, Ultrathan® | #EF1A39P5010


LOADING IMAGES
EF1A39P5010

Rod seal/wiper Prädifa series EF, Ultrathan® | #EF1A39P5010

Rod seal and wiper for non-rotating pneumatic cylinders with flattened piston rods. U-cup design. Short axial length.


Technical Specifications

  • Maximum Working Temperature (C): 80
  • Inside Diameter (mm): 10
  • Minimum Working Temperature (C): -35
  • Groove Width: 4.2
  • Seal Material: P5010
  • Element Height (mm): 6
  • Outside Diameter (mm): 16.2
  • Media: Pneumatic
  • Polymer Material Options: TPU (Polyurethane)
  • Maximum Operating Pressure: 10 bar
  • Minimum Operating Temperature: -35 °C
  • Maximum Operating Temperature: 80 °C
  • Maximum Surface Speed: 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard moderate Temperature (-35 C to 100 C) °C
  • Pressure Rating: Pneumatic Pressure (< 16 bar) bar
Safety Warning

Item Information

The EF Ultrathan® seal/wiper for flattened piston rods of non-rotating pneumatic cylinders is the oval counterpart of the round EL standard profile. It performs two functions: sealing and wiping. The Ultrathan® material is characterized by extremely high wear resistance.

• Due to application-optimized geometry and compounds suitable for use in oiled as well as in oil-free air (after initial lubrication on assembly).
• Bi-functional element: seal and wiper.
• Extreme wear resistance.
• Long service life due to coordinated geometries of the functional lips and compound selection.
• Smooth running due to optimum lubricant-retaining sealing lip geometry.
• Excellent media resistance in case of suitable compound selection.
• Product geometry prevents dirt deposits at the front face of the cylinder.
• Identical housing for E7, E8, E9, EU, EF and ET.
• Short axial assembly length.
• Installation in closed and undercut housings.
• The coordinated geometries of the seal and wiper lips achieve favorable friction coefficients and long service life.

Range of application:
For flattened rods of pneumatic cylinders protected against rotation.

Read More Show Less

CAD Drawings + Files

Part Number
EF1A39P5010 STP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424