Rod seal, wiper and guiding element Prädifa series EP, Ultrathan® | #EP3546Z5074


LOADING IMAGES
EP3546Z5074

Rod seal, wiper and guiding element Prädifa series EP, Ultrathan® | #EP3546Z5074

Rod seal and wiper and guidance systems for pneumatic cylinders. U-cup design. Press-in-place design. Robust design with extreme wear resistance.


Technical Specifications

  • Maximum Working Temperature (C): 100
  • Inside Diameter (mm): 35
  • Minimum Working Temperature (C): -35
  • Outside Diameter (mm): 46
  • Groove Width: 37
  • Element Height (mm): 41
  • Seal Material: Z5074
  • Media: Pneumatic
  • Polymer Material Options: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Maximum Operating Pressure: 16 bar
  • Minimum Operating Temperature: -35 to -20 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Surface Speed: 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C)
  • Pressure Rating: Pneumatic Pressure (< 16 bar)
Safety Warning

Item Information

The EP pneumatic rod seal/wiper and guiding element for piston rods of pneumatic cylinders performs three functions: sealing, wiping and guiding. The Ultrathan® compound is characterized by extremely high wear resistance. The multi-component design of the EP profile with an aluminum cage enables very easy installation by axial press-fit into the cylinder head.

• Due to application-optimized geometry and compounds suitable for use in oiled as well as in oil-free air (after initial lubrication on assembly).
• Multi-functional element: seal, wiper and guiding element.
• Extreme wear resistance.
• Smooth running due to optimum lubricant-retaining sealing lip geometry.
• Simple fabrication of the housing.
• Short radial assembly depth.
• Low compression set.
• The coordinated geometries of the seal and wiper lips achieve favorable friction coefficients and long service life.
• Multi-functionality provides warehousing cost benefits.

Range of application:
Pneumatic cylinders

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424