Rod seal Prädifa series GC, Ultrathan® | #GC2543P5008


LOADING IMAGES
GC2543P5008

Rod seal Prädifa series GC, Ultrathan® | #GC2543P5008

Rod seal for hydraulic cylinders, single-acting, polyurethane compact design. For high-pressure applications. Robust seal profile for harshest operating conditions. ISO 5597, ISO 6020.


Technical Specifications

  • Maximum Working Temperature (C): 100
  • Minimum Working Temperature (C): -35
  • Seal Material: P5008
  • Groove Width: 5
  • Element Height (mm): 4.3
  • Outside Diameter (mm): 31.5
  • Inside Diameter (mm): 25.4
  • Media: Hydraulic
  • Polymer Material Options: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Maximum Operating Pressure: 400 bar
  • Minimum Operating Temperature: -45 to -20 °C
  • Maximum Operating Temperature: 80 to 110 °C
  • Maximum Surface Speed: 0.5 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C)
  • Pressure Rating: High Pressure (< 500 bar)
Safety Warning

Item Information

The wear-resistant GC Ultrathan® rod seal is a compact seal with interference fit on the outer diameter. Due to its radial preloading, the sealing lip reliably wipes off the liquid film even in low-pressure conditions or non-pressurized movement of the rod. The GC rod seal as a compact seal may be used as an alternative to U-Rings.

• Enhanced sealing performance in non-pressurized conditions.
• Robust seal profile for harshest operating conditions.
• Extreme wear resistance.
• Easier installation.
• Insensitive to pressure peaks.
• High extrusion resistance.
• Excellent media resistance in case of suitable compound selection.
• Suitable compounds available for special requirements of the chemical process industry.
• Suitable compounds available for special requirements of the food processing industry.
• Dimensions according to ISO 5597.
• Installation in closed and undercut housings.
• Low compression set.
• Additional sizes of machined products available on short notice.

Range of application:
Mainly for the sealing of plungers and cylinders corresponding to ISO 6020/ll (compact cylinders). Also suitable for applications in mobile hydraulics.

Read More Show Less

CAD Drawings + Files

Part Number
GC2543P5008 STP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424