Rod seal Prädifa series E5 | #E51015N3580


LOADING IMAGES
E51015N3580

Rod seal Prädifa series E5 | #E51015N3580

Rod seal for pneumatic cylinders, single-acting. U-cup design.


Technical Specifications

  • Inside Diameter (mm): 10
  • Maximum Working Temperature (C): 100
  • Outside Diameter (mm): 15
  • Groove Width: 4
  • Minimum Working Temperature (C): -25
  • Seal Material: N3580
  • Element Height (mm): 3.5
  • Media: Pneumatic
  • Polymer Material Options: NBR (Nitrile-Butadiene)
  • Maximum Operating Pressure: 16 bar
  • Minimum Operating Temperature: -50 to -5 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard moderate Temperature (-35 C to 100 C) °C
  • Pressure Rating: Pneumatic Pressure (< 16 bar) bar
Safety Warning

Item Information

The E5 rod seal is a U-ring specifically designed for use in pneumatic applications. The dimensions of the standard range conform to the rod diameters according to ISO 3320 or CETOP RP 52 P, RP 43 P and RP 53 P. The E5 rod seal is available in both Ultrathan® and rubber compounds. The Ultrathan® variants are characterized by extremely high wear resistance and resistance against pressure peaks.

• Due to application-optimized geometry and compounds suitable for use in lubricated as well as in oil-free air (after initial lubrication on assembly).
• Robust seal profile for harshest operating conditions.
• Good wear resistance.
• Long service life thanks to application-optimized compounds.
• Smooth running due to optimum lubricant-retaining sealing lip geometry.
• Easier installation.
• High temperature resistance in case of suitable compound selection.
• Excellent media resistance in case of suitable compound selection.
• Installation in closed and undercut housings.

Range of application:
Mainly used for pneumatic cylinders.

The E5 rod seal is available in the following compounds:
N3578 - General purpose
P5010 - Heavy-duty
P5009 - Heavy-duty and low temperatures
V3681 - High temperatures
N8602 - Low temperatures
N3510 - Expanded temperature range (high and low)
E3676 - General purpose

Read More Show Less

CAD Drawings + Files

Part Number
E51015N3580 STP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424