Rod seal Prädifa series B4 | #B4016000657


LOADING IMAGES
B4016000657

Rod seal Prädifa series B4 | #B4016000657

Rod seal for hydraulic cylinders, single-acting, polyurethane u-cup design with anti-extrusion ring. For high-pressure applications and extreme pressure peaks. Robust seal profile for harshest operating conditions. ISO 5597, ISO 6020.


Technical Specifications

  • Outside Diameter (mm): 180
  • Element Height (mm): 15
  • Minimum Working Temperature (C): -35
  • Maximum Working Temperature (C): 100
  • Seal Material: P5008
  • Inside Diameter (mm): 160
  • Groove Width: 16
  • Media: Hydraulic
  • Polymer Material Options: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Maximum Operating Pressure: 500 bar
  • Minimum Operating Temperature: -45 to -20 °C
  • Maximum Operating Temperature: 95 to 110 °C
  • Maximum Surface Speed: 0.5 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C)
  • Pressure Rating: Extremely High Pressure (> 500 bar)
Safety Warning

Item Information

The B4 Ultrathan® rod seal is a U-ring with interference fit on the outer diameter. It is extremely wear-resistant and, due to the anti-extrusion ring, resistant against pressure peaks and ensures reliable load holding performance. It is suitable for high-pressure hydraulics applications of up to 1000 bar.

• Robust seal profile for harshest operating conditions.
• Extreme wear resistance.
• Easier installation.
• Insensitive to extreme pressure peaks.
• Extremely high extrusion resistance.
• Excellent media resistance in case of suitable compound selection.
• Suitable compounds available for special requirements of the chemical process industry.
• Suitable compounds available for special requirements of the food processing industry.
• Dimensions according to ISO 5597.
• Installation in closed and undercut housings.
• Additional sizes of machined products available on short notice.

Range of application:
Mainly for the sealing of piston rods and plungers in heavy-duty applications in mobile and stationary hydraulics. The dimensions mainly conform to the requirements of ISO 5597 and ISO 3320 for housing and diameters respectively.

Read More Show Less

CAD Drawings + Files

Part Number
B4016000657 STP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424