Rod seal Prädifa series B3, Ultrathan® | #B3L020P5008


LOADING IMAGES
B3L020P5008

Rod seal Prädifa series B3, Ultrathan® | #B3L020P5008

Rod seal for hydraulic cylinders, single-acting, polyurethane u-cup design. For high-pressure applications. Robust seal profile for harshest operating conditions. ISO 5597, ISO 6020.


Technical Specifications

  • Inside Diameter (mm): 200
  • Minimum Working Temperature (C): -35
  • Outside Diameter (mm): 220
  • Seal Material: P5008
  • Maximum Working Temperature (C): 100
  • Groove Width: 16
  • Element Height (mm): 14.6
  • Media: Hydraulic
  • Polymer Material Options: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Maximum Operating Pressure: 400 bar
  • Minimum Operating Temperature: -45 to -20 °C
  • Maximum Operating Temperature: 80 to 110 °C
  • Maximum Surface Speed: 0.5 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C)
  • Pressure Rating: High Pressure (< 500 bar)
Safety Warning

Item Information

The B3 Ultrathan® rod seal is a U-ring with interference fit on the outer diameter. It is extremely wear-resistant, ensures reliable load holding performance and is suitable for high-pressure applications in hydraulics.

• Robust seal profile for harshest operating conditions.
• Extreme wear resistance.
• Easier installation.
• Insensitive to pressure peaks.
• High extrusion resistance.
• Excellent media resistance in case of suitable compound selection.
• Suitable compounds available for special requirements of the chemical process industry.
• Suitable compounds available for special requirements of the food processing industry.
• Dimensions according to ISO 5597.
• Installation in closed and undercut housings.
• Low compression set.
• Further dimensions of machined series with short lead times available.

Range of application:
Mainly for sealing piston rods and plungers in heavy-duty mobile and stationary hydraulics applications. The range of dimensions is primarily oriented to the requirements of ISO 5597 and ISO 3320 for housings and diameters.

The B3 rod seal is available in the following compounds:
P5008 - Industrial applications
P6000 - Heavy-duty
P5009 - Low temperatures
P5001 - Bio-degradable fluids
P5000 - Food applications (FDA approval)
P5010 - Light-duty

Read More Show Less

CAD Drawings + Files

Part Number
B3L020P5008 STP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424