Reservoir Accessories - Suction Strainers | #937485


LOADING IMAGES
937485

Reservoir Accessories - Suction Strainers | #937485

Parker offers high quality suction elements designed for a flow range up to 100gpm. Depending on selection, our suction strainers are equipped with 150µ or 560µ absolute stainless steel wire mesh media.


Technical Specifications

  • Bypass Valve (bar): 0.2
  • Port Connection Type: 1 NPT
  • Filter Material: Stainless Steel 125 micron
  • Flow Rate (gpm): 10
  • Type: Suction Strainer
  • Flow Rate: 38 L/min
  • Bypass Valve Pressure Rating: 3 psi
  • Length: 5.25 inch, 133.35 mm
  • Outside Diameter: 2.67 inch, 67.81 mm
  • Mounting Type: Threaded ID
  • Housing Material: Nylon, Steel
  • Operating Temperature: 195 °F, 90 °C

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Suction elements are designed to protect the pump and system from fluid contamination. These strainers are intended to be located inside the reservoir; fully submersed in the fluid. Due to cavitation limitations of pumps, Parker strainers are comprised of relatively coarse media in either 150µ or 560µ absolute stainless steel wire mesh media. For this reason, they are not used as primary protection against contamination. Also available to further protect against cavitation, Parker suction strainers are offered with integrated 3psid by-pass valve and ceramic magnets options.

*Always consult the pump manufacturer for inlet restrictions*

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$61.07 /part

Quantity:
Shipping: Usually Ships within  15   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687502