Reservoir Accessories - Diffusers | #2253


LOADING IMAGES
2253

Reservoir Accessories - Diffusers | #2253

Installing a diffuser in a hydraulic reservoir is a simple change that can make a dramatic difference in system efficiency.


Technical Specifications

  • Thread: 2 in NPT
  • Flow Rate: 120.0 Gal/min, 454.0 L/min
  • Length: 9.5 inch, 242.0 mm
  • Diameter: 3.4 inch, 86.0 mm
  • Hex Size: 2.95 inch, 75.0 mm
  • Weight: 1.52 lbs (0.69 kg)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

With special concentric tubes designed with discharge holes 180o opposed, fluid aeration, foaming and reservoir noise are reduced. Pump life is also extended by reducing cavitation to the pump inlet.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$160.88 /part

Quantity:
Shipping: Usually Ships within  35.0   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687502