Reservoir Accessories - Diffusers | #2251


LOADING IMAGES
2251

Reservoir Accessories - Diffusers | #2251 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Thread: 1 in NPT
  • Flow Rate: 30.0 Gal/min, 114.0 L/min
  • Length: 5 inch, 127.0 mm
  • Diameter: 3.4 inch, 86.0 mm
  • Hex Size: 2.17 inch, 55.0 mm
  • Weight: 0.93 lbs (0.42 kg)
Safety Warning

Item Information

With special concentric tubes designed with discharge holes 180o opposed, fluid aeration, foaming and reservoir noise are reduced. Pump life is also extended by reducing cavitation to the pump inlet.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687502