Refrigeration and HVAC Couplings | #5502-06B-06


LOADING IMAGES
5502-06B-06

Refrigeration and HVAC Couplings | #5502-06B-06

MALE COUPLING HALF ASSEMBLY


Technical Specifications

  • Inlet Connection: 3/8" ODF
  • Maximum Operating Temperature (F): 250
  • Maximum Operating Pressure (psig): 750
  • Coupling Half: Male
  • Minimum Operating Temperature (F): -40
  • Product Type: Self-Sealing Brass with Plastic Protective Cap
  • Outlet Connection: 3/8"
  • Maximum Burst Pressure: 2700 psi
  • External Leak Rate: <0.1 ounce of R-22 refrigerant per year at operating pressure range
  • Model Number: MALE COUPLING HALF ASSEMBLY

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker Hannifin has the broadest coupling product offering in the market. Whether it is quick- connect, self- sealing upon disconnection, or brass or steel construction, Parker has what you need. With applications ranging from room air conditioners to cryogenic pumps, Parker has the product you are looking for.

This complete line approach allows Parker to develop value- added assemblies that will reduce SKU’s and decrease overall task time. Combine this with the outstanding services Parker offers and anything is possible.

These couplings are used in fluid transfer applications for easy maintenance on refrigeration or air conditioning systems. Some are available in self- sealing steel or brass. Others are one-shot brass for pre-charged systems. Stub kits are available with unique copper connections to create a drop in replacement allowing copper to copper brazing.

Markets:
• Air Conditioning
• Refrigeration
• Industrial Refrigeration
• Transportation

Features/Benefits:
• Self- sealing disconnection maintains minimum air inclusion and fluid loss
• Brass coupling provides corrosion resistance
• Final metal to metal seal prevents refrigerant loss
• One-Shot series contains a diaphragm that is pierced upon connection and folded back into the coupling to provide a high flow path and low pressure drop

Applications:
• Air Conditioning – Residential, Commercial, Portable split systems, Manufactured home units
• Heat Pumps – Split units
• Refrigeration – Marine, Split systems
• Transportation
• Cryogenic units using the steel couplings

Read More Show Less

CAD Drawings + Files

Part Number
5502-06B-06 STP

Ok

x

Related Documents

Literature and Reference Materials
(O-1) Catalog O-1 Refrigerant Couplings and Fittings
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687382