Refrigerant Gauges | #309394


LOADING IMAGES
309394

Refrigerant Gauges | #309394

Gauge,30-500PSI 404A/507 1/4NPT2D


Technical Specifications

  • Refrigerant: R404A/R507
  • Pressure Range (psi): 30-500PSI
  • Face Style: 2-1/2" Diameter
  • Minimum Ambient Temperature (C): -40°C
  • Pressure Range (bar): N/A
  • Maximum Ambient Temperature (C): 70°C
  • Maximum Ambient Temperature (F): 158°F
  • Minimum Ambient Temperature (F): -40°F
  • Type: Standard
  • Model Number: Gauge,30-500PSI 404A/507 1/4NPT2D
  • Refrigerant Type: R-404A/R-507
  • Connection Size: 1/4 inch (NPT)
  • Face Style: 2-1/2" Diameter
  • Product Type: Standard
  • Pressure Rating: n/a, 30 to 500 psi
  • Minimum Ambient Temperature: -40 °C, -40 °F
  • Maximum Ambient Temperature: 70 °C, 158 °F
  • Ingress Protection Rating: IP52 : Dry, IP65 : Liquid Filled
Safety Warning

Item Information

Parker’s refrigerant gauges offer robust performance for industrial refrigeration applications. These economical gauges are designed to withstand the rigors of industrial refrigeration applications and can be used in conjunction with Parker’s gauge valves to provide an easy to use and maintain system. These gauges are available as dry or liquid filled and can be used with a variety of refrigerants.

Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Features & Benefits (717 Refrigerant):
• 2.5" (63mm), 3” (76mm), 4” (100mm) and 6” (150mm) dial sizes available
• ±1.5% to ±3-2-3% accuracy available
• 1/4" NPT standard
• Dual scale - psi/°F (bar/°C)
• CRN registered

Features & Benefits (HFC’s):
• 2.5" (63mm) and 3” (76mm) dial sizes available
• ±3-2-3% accuracy available
• CRN registered
• Flutter-less movement on the 2.5” (63mm)
• Brass internals
• Chlorofluorocarbon (CFC) temperature scales


Applications:
• Refrigeration equipment and refrigeration recovery equipment
• Used to display pressure and temperature on closed refrigeration systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Products



Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475