Refrigerant Distributors - Auxiliary Side Connectors | #Distributors - Auxiliary Side Connectors_DUMMY


LOADING IMAGES
Distributors - Auxiliary Side Connectors_DUMMY

Refrigerant Distributors - Auxiliary Side Connectors | #Distributors - Auxiliary Side Connectors_DUMMY

Sporlan auxiliary side connectors (ASC's) permit removable nozzle type Sporlan refrigerant distributors, without side connections, to be used for hot gas bypass, hot gas defrost, or reverse cycle applications.


Technical Specifications

  • Model Number: Please Configure for Model Number
  • Application: Refrigerant Distributors
  • Product Type: Auxiliary Side Connectors
  • Nozzle Style: Standard
  • Maximum Operating Pressure: 48.3 bar, 700 psi
  • Number of Circuits: 1
  • Configuration: Without Side Connection
  • Materials of Construction: Brass
  • Orifice Size: Less Nozzle with Ring
Safety Warning

Item Information

As with side connection type Sporlan distributors, the ASC allows hot gas or liquid refrigerant in the reverse cycle to bypass the nozzle. In addition, the two-phase refrigerant flowing from the TEV passes through the nozzle, and a nozzle tube extension, which terminates at the distributor's dispersion cone. This tube eliminates any interference in TEV flow from hot gas flow entering through the side connection. The tube is supported by a perforated web allowing hot gas or liquid refrigerant in the reverse cycle to flow through with minimal pressure drop.

Markets:
• Air Conditioning
• Refrigeration – Food Retail
• Refrigeration – Food Service
• Transportation
• Industrial – Food Storage units

Features/Benefits:
• Reliable Sporlan machining Quality.
• Sizes and capacities for most applications.
• Interchangeable nozzle permits custom selection.
• Adapts to, and compliments, Sporlan quality expansion valves and distributors.
• Can be applied to any make mulit-circuit evaporator coil.
• Allows visual inspection of solder joints.
• Permits use of a probe wire or air jet to test for plugged circuits at distributor or evaporator coil.

Applications:
• Multi -circuit evaporators in a refrigeration or air conditioning system.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599