Direct Operated Proportional Pressure Relief Valve - Series RE06M*T | #RE06M05T2N1F0


LOADING IMAGES
RE06M05T2N1F0

Direct Operated Proportional Pressure Relief Valve - Series RE06M*T | #RE06M05T2N1F0

Direct Operated Proportional Pressure Relief Valve - Series RE06M*T


Technical Specifications

  • Marking: Standard
  • Pressure Control Range: 50 bar
  • Seal Material: NBR
  • Signal Input: 0-10 V / +10 V
  • Product Series: Pressure valve
  • Operation Type: Direct
  • Actuation Type: Solenoid, proportional
  • Electronics Type: Onboard
  • Mounting Type: Subplate mounting
  • Pressure Control Range: 50 bar
  • Mounting Position: Unrestricted, horizontal mounting preferred
  • Interface Type: ISO 6264 norm
  • Port Connection: NG06 / CETOP 03
  • Maximum Operating Pressure: 350 bar
  • Maximum Flow Rate: 2.5 L/min
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR
  • For Fluid Type: Hydraulic oil according to DIN 51524
  • Body Material: Steel
  • Weight: 2.2 kg

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The proportional pressure relief valve series RE06M*T (NG06) with onboard electronics provides a fast response time and low presssure drop. It is based on the functionality of the digital amplifier PCD00.

Read More Show Less

CAD Drawings + Files

Part Number
RE06M05T2N1F0 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478