Automotive Cooling & Heating Alternative Fuel Line - Radior 10 | #IH30114030/100


LOADING IMAGES
IH30114030/100

Automotive Cooling & Heating Alternative Fuel Line - Radior 10 | #IH30114030/100

Radior 10 hose is designed for delivery of hot water in engine cooling systems.


Technical Specifications

  • Hose I.D. (mm): 15
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Nitrosamine Free
  • Weight: 0.23 lb/ft, 0.35 kg/m
  • Industry: Off-road Machinery, General Industrial, Transportation
  • Brand: Parker
  • Design Factor: 3:1
  • Length: 100 m
  • Product Type: Coolant Hose, Transfer Hose, Water Hose
  • Product Style: Delivery
  • Division: Polymer Hose Division Europe
  • Technology: Fluid & Gas Handling
  • Hose Reinforcement Material: Textile
  • Minimum Bend Radius: 3.543 inch, 90 mm
  • Application: Automotive, Boat
  • Media: Water (Hot Water)
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 0.591 inch, 15 mm
  • Maximum Operating Temperature: 100 °C with peaks up to 120°C., 212 °F with peaks up to 248°F.
  • Outside Diameter: 0.905 inch, 23 mm
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Minimum Operating Temperature: -30 °C, -22 °F

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Radior 10 bar hose is engineered to serve at its best - but not limited to - in automotive heating/cooling system specially those with alternative fuels such as LPG and methane. The hose construction incorporates premium grade materials that provide electrochemical resistance to inhibit striations and rusting of hose-to-metal interfaces and high temperatures perfomance. A reliable and competitive solution for all engines.

Markets
• Automotive
• Transportation
• Agriculture
• General Industrial

Features/benefits
• Nitrosamine free compounds to protect the natural environment and the quality of life
• Design Factor 3:1 enhances safety of equipments and engines
• Robust structure to avoid kinking and increase service life
• 10 bar WP to satisfy the most demanding applications

Applications
• Hot water, coolant, mild chemicals
• Cooling and heating

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513