ISO 4414 Industrial & European Interchange, Safety Quick Connect Air Couplers - Tool-Mate Exhaust Series | #PBS-251-4MP


LOADING IMAGES
PBS-251-4MP

ISO 4414 Industrial & European Interchange, Safety Quick Connect Air Couplers - Tool-Mate Exhaust Series | #PBS-251-4MP

Tool-Mate Series (Ind Interchange style) non-marring, exhaust - venting coupler with male thread


Technical Specifications

  • Body Size: 1/4"
  • Connection Thread Size: 1/4"-18
  • Interface Option: Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B)
  • Thread Style: Male
  • Connection Type: Male, NPTF
  • Maximum Operating Pressure: 300 psi
  • Media: Compressed Air
  • Coupling Half: Coupler
  • Minimum Operating Temperature: 0 °F
  • Maximum Operating Temperature: 160 °F
  • Seal Material: Nitrile
  • Valve Type: Tubular
  • Body Material: Polyamide
  • Application: Air
  • Plating Type: Galvanized Steel Port Ends
  • Specifications Met: ISO 4414 controlled pressure release
  • Special Option: Exhaust - Venting
  • Sleeve Type: Push-to-Connect
  • Lock Type: Polyacetate Locking Fingers
Safety Warning

Item Information

Tool-Mate Series pressure venting air couplers, up to 300 psi, are available in two connection styles to accept either Industrial Interchange Nipples or Rectus 25 Series (European High Flow profile) Nipples. The connection style is visually indicated by a colored band on the sleeve. Yellow designates Industrial Interchange and green designates European High Flow.


Parker's Tool-Mate Quick Connect Couplers are pressure venting, non-marring, push-to-connect, and single shut off. Exhaust style couplers allow safe disconnection at zero pressure to avoid dangerous hose whip. Tool-Mate PBS and PES part numbers meet ISO 4414 requirements for a controlled pressure release system.


Technical Characteristics:

• Sizes: 1/4”, 3/8", 1/2”

• Materials: Polyamide material with galvanized steel port ends

• Port Ends: Female NPTF, Male NPTF

• Seal Options: Nitrile


Markets:

• Industrial

• Construction

• Automotive service and repair

• Factory automation


Features/Benefits:

• Vents trapped air pressure prior to disconnection, eliminating the risk of hose whip

• Meets ISO 4414 requirements for a controlled pressure release system

• Easy push to connect operation

• Lightweight non-marring body helps to prevent damage to surface finishes and painted coatings during assembly operations

• Two step disconnection prevents accidental uncoupling

• Yellow band visually indicates Industrial Interchange connection style. Connects with Parker's Industrial Interchange Nipples and others manufactured to A-A-59439 (MIL-C-4109F, ISO 6150-B).

• Green band visually indicates European High Flow connection style. Connects with Parker's Rectus 25 Series Nipples and other high flow profile nipples.


Applications: 

• Air compressors

• Pneumatic air tools and hoses

• Drop-down air lines

• Blow guns

Read More Show Less

CAD Drawings + Files

Part Number
PBS-251-4MP DWF IGS IPT SAT STP

Ok

x

Related Documents

×

$75.08 /part

Quantity:
Shipping: Usually Ships within  2   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539