Industrial & European Interchange, Quick Connect Air Couplers - Tool-Mate Standard Series | #PBH-371-6FP


LOADING IMAGES
PBH-371-6FP

Industrial & European Interchange, Quick Connect Air Couplers - Tool-Mate Standard Series | #PBH-371-6FP

Tool-Mate Series (Ind Interchange style) non-marring coupler with female thread


Technical Specifications

  • Body Size: 3/8"
  • Connection Thread Size: 3/8"-18
  • Interface Option: Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B)
  • Thread Style: Female
  • Connection Type: Female, NPTF
  • Maximum Operating Pressure: 300 psi
  • Media: Compressed Air
  • Coupling Half: Coupler
  • Minimum Operating Temperature: 0 °F
  • Maximum Operating Temperature: 160 °F
  • Seal Material: Nitrile
  • Valve Type: Tubular
  • Body Material: Polyamide
  • Application: Air
  • Plating Type: Galvanized Steel Port Ends
  • Specifications Met: Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B)
  • Sleeve Type: Push-to-Connect
  • Lock Type: Polyacetate Locking Fingers
Safety Warning

Item Information

Tool-Mate Series Standard Air Couplers, up to 300 psi, are available in two connection styles to accept either Industrial Interchange Nipples or Rectus 25 Series (European High Flow profile) Nipples. The connection style is visually indicated by a colored band on the sleeve. Yellow designates Industrial Interchange and green designates European High Flow style. Parker's Tool-Mate Series are non-marking, push-to-connect, single shut off quick connect couplers. Coupler bodies are lightweight Polyamide material. Tool-Mate PBH and PER part numbers are NOT pressure venting.


Technical Characteristics:

• Sizes: 1/4”, 3/8”

• Materials: Polyamide material with galvanized steel port ends

• Port Ends: Female NPTF, Male NPTF

• Seal Options: Nitrile


Markets:

• Industrial

• Construction

• Automotive service and repair

• Factory automation


Features/Benefits:

• Easy push to connect operation

• Lightweight non-marring body helps to prevent damage to surface finishes and painted coatings during assembly operations

• Yellow band visually indicates Industrial Interchange connection style. Connects with Parker's Industrial Interchange Nipples and others manufactured to A-A-59439 (MIL-C-4109F, ISO 6150-B).

• Green band visually indicates European High Flow connection style. Connects with Parker's Rectus 25 Series Nipples and other high flow profile nipples.


Applications: 

• Air compressors

• Pneumatic air tools and hoses

• Drop-down air lines

• Blow guns

Read More Show Less

CAD Drawings + Files

Part Number
PBH-371-6FP DWF IGS IPT SAT STP

Ok

x

Related Documents

×

$77.51 /part

Quantity:
Shipping: Usually Ships within  2   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539