High Flow, Air Tool and Breathing Air Quick Couplings (pneumatic) High Flow European Interchange - RF Series Nipples | #RF-374-6PL


LOADING IMAGES
RF-374-6PL

High Flow, Air Tool and Breathing Air Quick Couplings (pneumatic) High Flow European Interchange - RF Series Nipples | #RF-374-6PL OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Connection Thread Size: n/a
  • Body Size: 3/8"
  • Hose I.D.: 3/8"
  • Thread Style: n/a
  • Connection Type: Push-Lok Hose Barb
  • Maximum Operating Pressure: 300 psi
  • Media: Low Pressure Fluids, Compressed Air
  • Coupling Half: Nipple
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 250 °F
  • Valve Type: Unvalved
  • Body Material: Steel
  • Application: Pneumatic
  • Plating Type: Zinc with Clear Trivalent Chromate
  • Specifications Met: Interchanges with Rectus 27 and CEJN 410

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

RF Series Nipples (pneumatic, air) up to 300 psi, connect with RF Series Couplers and are interchangeable with common High Flow European couplings. Parker's rapid flow couplings are push-to-connect, single shut off quick couplings.

1/4" RF Series functionally interchanges with Rectus 25 and CEJN 320. 3/8" RF Series functionally interchanges with Rectus 27 and CEJN 410.

Flow rates on the 1/4" size are greater than many 3/8" size nipples and the 3/8" size flow rates are greater than many 1/2" size nipples. The increased flow results in greater tool efficiency and decreased air costs.

High flow nipples are also used on breathing air lines and respirator equipment used in paint booths, chemical laboratories and similar environments.

Technical Characteristics:
• Sizes: 1/4”, 3/8”
• Material: Steel
• Port Ends: Female NPTF, Male NPTF, Standard Hose Barb, Push-Lok Hose Barb

Markets:
• Industrial
• Construction
• Automotive service and repair
• Factory automation
• Environmental health and safety

Features/Benefits:
• High flow performance. Up to 2-1/2 times larger flow area than standard industrial interchange nipples, resulting in greater tool efficiency and decreased air costs.
• Case hardened steel for durability
• Interchangeable with high flow European profile nipples

Applications:
• Safety equipment, respirators
• Air compressors
• Pneumatic air tools and hoses
• Water lines
• Grease guns
• Cleaning equipment
• Paint applicators
• Drop-down air lines
• Blow guns

Read More Show Less

CAD Drawings + Files

Part Number
RF-374-6PL DWF IGS IPT SAT STP

Ok

x

Related Documents

Literature and Reference Materials
Catalog 3800 Quick Coupling Products
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539