High Flow, Air Tool and Breathing Air Quick Couplings (pneumatic) High Flow European Interchange - RF Series Nipples | #RF-254-4FP


LOADING IMAGES
RF-254-4FP

High Flow, Air Tool and Breathing Air Quick Couplings (pneumatic) High Flow European Interchange - RF Series Nipples | #RF-254-4FP OBSOLETE

Note: This product is no longer available - please refer to the “Item Information” section of this page for alternative products or contact us for further assistance.


Technical Specifications

  • Body Size: 1/4"
  • Hose I.D.: n/a
  • Connection Thread Size: 1/4"-18
  • Thread Style: Female
  • Connection Type: Female, NPTF
  • Maximum Operating Pressure: 300 psi
  • Media: Low Pressure Fluids, Compressed Air
  • Coupling Half: Nipple
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 250 °F
  • Valve Type: Unvalved
  • Body Material: Steel
  • Application: Pneumatic
  • Plating Type: Zinc with Clear Trivalent Chromate
  • Specifications Met: Interchanges with Rectus 25 and CEJN 320

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Note: This part number is obsolete, replacement part number is 25SFIN13SXZ

Read More Show Less

CAD Drawings + Files

Part Number
RF-254-4FP DWF IGS IPT SAT STP

Ok

x

Related Documents

Literature and Reference Materials
Catalog 3800 Quick Coupling Products
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539