Push to Connect, Air Hose and Tool Quick Couplings (pneumatic, air) ARO 210 Interchange - HA Series Couplers | #HA-251-4MP


LOADING IMAGES
HA-251-4MP

Push to Connect, Air Hose and Tool Quick Couplings (pneumatic, air) ARO 210 Interchange - HA Series Couplers | #HA-251-4MP OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Connection Thread Size (inch): 1/4 - 18
  • Thread Style: Male
  • Connection Type: NPTF
  • Maximum Operating Pressure: 300 psi
  • Body Size: 1/4 inch
  • Media: Low pressure fluids and compressed air
  • Coupling Half: Coupler
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 250 °F
  • Valve Type: Tubular
  • Seal Material: Nitrile
  • Body Material: Brass
  • Application: Pneumatic
  • Specifications Met: Interchangeable with ARO’s 210 series and Parker's 50 series
  • Sleeve Type: Push to connect
  • Lock Type: Locking balls

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

HA Series Couplers (pneumatic, air) up to 300 psi, connect with Parker 50 Series nipples and interchange with ARO 210 series. Parker's HA Series are push to connect, single shut off quick couplings. Couplers have an integral sleeve guard to resist accidental disconnection. The tubular valve delivers high air flow with minimal pressure drop. Couplers are available in 1/4" size with a pressure rating of 300 psi.

Technical Characteristics:
• Size: 1/4”
• Material: Brass
• Port Ends: Female NPSF, Male NPSF
• Seal Options: Nitrile, Ethylene Propylene, Fluorocarbon

Markets:
• Furniture building
• Textile industry
• Industrial
• Construction
• Factory automation

Features/Benefits:
• Push-to-connect sleeve makes connection easy with one hand
• Interchangeable with ARO 210 couplers and Parker 50 Series manual sleeve couplers
• High flow steel valves with minimal pressure drop for efficient performance
• Sleeve guard helps to prevent accidental disconnection when in use

Applications:  
• Air compressors
• Pneumatic air tools and hoses
• Water lines
• Grease guns
• Cleaning equipment
• Paint applicators
• Drop-down air lines
• Blow guns
• Paint applicators

Read More Show Less

CAD Drawings + Files

Part Number
HA-251-4MP DWF IGS IPT SAT STP

Ok

x

Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539