Quick Coupling for Fluid Handling Applications, Series 7000 | #7020KBIW33MED


LOADING IMAGES
7020KBIW33MED

Quick Coupling for Fluid Handling Applications, Series 7000 | #7020KBIW33MED

Quick coupling system with nominal diameter 9/12/16/20 for cooling applications e.g. in the railway sector. Available in brass or stainless steel.


Technical Specifications

  • Material: Brass chemical nickel plated
  • Length (mm): 127
  • Connection Type: Female Thread
  • Connection Thread Size (inch): 1
  • Type: Coupling
  • Diameter: 20 nom
  • Valve Included: Yes
  • Version: Double Shut-Off
  • Hose Inside Diameter: na
  • Outside Diameter: 54 mm
  • Seal Material: EPDM
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Temperature: 150 °C
  • Maximum Operating Pressure: 16 bar
  • Application: Transportation - Railway
Safety Warning

Item Information

Parker's Quick Connect Coupling Series 7000 is available in four different nominal diameters. It stands out for the very high level of reliability with respect to the seal, as the plug already seals in the coupling before the valves open when engaging the coupling and seals the connection reliably with a double seal when connected.
Series 7000 has an additional external seal in the coupling and plug specifically for outdoor applications, so that the locking system is completely protected from dirt and spray water when connected.

Markets:
- Industrial
- Railway
- Electronic Cooling
- Transportation

Features/Benefits:
- Additional external locking system seal for external use
- Dust caps with stainless steel cable are available on request
- Splash-proof design, i.e. no water discharge during the connection process
- Double sealed when connected

Applications:
- Cooling of Electronic Components
- Fluid Handling
- Water and coolant lines
- High Flow Water applications

Read More Show Less

CAD Drawings + Files

Part Number
7020KBIW33MED STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098