Gerotor Pump – QPM3 series - (Europe) | #58632001


LOADING IMAGES
58632001

Gerotor Pump – QPM3 series - (Europe) | #58632001

The Parker QPM3 Gerotor Pump is a low pressure pump for high efficiency (up to 10 bar, flow rate from 10 to 80 L/min).


Technical Specifications

  • Rated Flow (lpm): 20/24 (50/60 Hz)
  • Maximum Displacement: n/a
  • Media: Mineral Oils Consult Parker for other fluids., Synthetic Oils Consult Parker for other fluids., Vegetable Oils Consult Parker for other fluids.
  • Maximum Flow Rate: 20 L/min
  • Pump Type: Gerotor
  • Maximum Vacuum Flow Rate: n/a
  • Body Material: Pump Housing/Pump Cover to Aluminum with Anodized surfaces
  • Product Type: QPM3 20-4-0,75 230/400-50
  • Size: 20
  • Motor Type: 230/400V, 50Hz, 460-480V, 60Hz, 3-Phase
  • Motor Power Output Rating: 0.75
  • Bypass Option Included: No Bypass
  • Height: 195 mm
  • Length: 368 mm
  • Width: 157 mm
  • Weight: 13 kg
  • Port Size: G 1-1/2 inch Inlet, G 1 inch Outlet
  • Maximum Operating Pressure: 10 bar
  • Maximum Fluid Temperature: 100 °C
  • For Fluid Type: Mineral Oils Max. 800 cSt
  • Materials of Construction: Steel
  • Noise Level: 65
  • Application: Power Units, Lubrication Systems, General Industrial
Safety Warning

Item Information

Parker’s QPM3 compact, lightweight range of gerotor circulation pump offers high performance, low noise levels and low energy consumption.

The special design of the pressure relief groove ensures low flow pulsations and low noise levels. Double-feed gerotor provides excellent suction ability and dual shaft bearings ensure a long service life. The design of the pressure chambers offers low pressure pulsations and the QPM3 design and material selection make the pump light and compact.

The low pressure QPM3 has a dual shaft bearing and a resilient connection that guarantees safe and secure operation. It conforms to EN 60034-1/IEC 60072 version B34, which allows the use of different makes of electric motors.

Markets:
• Industrial

Features/Benefits:
• Light and compact
• Suitable for many applications
• Cost-efficient and environmentally friendly
• Low noise levels
• Low energy consumption
• High performance
• Maximum suction height 1m.

Applications:
• Circulation of oil in cooling and oil filter systems
• Circulation of oil in industrial hydraulic systems
• Filling and draining of oil in tanks
• Transfer of oil in stationary or mobile oil storage depots.

Function:
The gerotor principle is based on an inner and an outer rotor. The inner rotor has one less tooth than the outer. The inner rotor has its centre-line positioned at a fixed eccentricity from the centre-line of the outer rotor. As the rotors rotate about their own respective axes, oil is drawn into the enlarging chamber. The process occurs constantly for each chamber, providing a smooth pumping action.

A small selection of part numbers have been included however for more options and information please download the QPM3 brochure or contact your local Parker sales office.  

Formerly branded as Oiltech and Olaer

Read More Show Less

CAD Drawings + Files

Part Number
58632001 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940