NEXAQUA™ PVC Water Hose, Series 161 | #161-12005300


LOADING IMAGES
161-12005300

NEXAQUA™ PVC Water Hose, Series 161 | #161-12005300 OBSOLETE

Nexaqua PVC Water Hose is designed for spray/transfer of water in applications to 150° and 100 psi, Series 161


Technical Specifications

  • Hose I.D. (inch): 3/4
  • Maximum Working Pressure (psi): 100 at 68F
  • Cover Material: PVC
  • Application: PVC
  • Media: Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Specifications Met: n/a
  • Hose Reinforcement Material: 2 Plies of Textile
  • Package Type: Coil
  • Inside Diameter: 3/4 inch, 19.1 mm
  • Maximum Operating Pressure: 100 psi at 68°F, 7 bar at 20°C
  • Outside Diameter: 1 inch, 25.4 mm
  • Hose Inner Tube Material: Black, PVC
  • Cover Color: Green Tint
  • Minimum Operating Temperature: 25 °F, -5 °C
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Weight: 0.20 lb/ft, 0.29 kg/m
  • Length per Package: 300 ft
  • Minimum Bend Radius: n/a
Safety Warning

Item Information

Parker's Series 161 Nexaqua PVC Water Hose provides low pressure service across multiple commercial applications. The hose color blends into outdoor greenery for unobtrusive service and the lightweight materials are resistant to abrasion and weathering for maximum performance.

Markets:
• General Industrial
• Lawn & Garden

Features/Benefits:
• Tube: Black PVC for economical service to 150°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Clear/green tint PVC for abrasion and weathering resistance.

Applications:
- media
• Mild chemicals
• Water
- usage
• Contractors
• Golf courses
• Greenhouses
• Public parks

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583