DYNAFLEX® PVC Clear Suction Hose, Series 7570 | #7570-1000


LOADING IMAGES
7570-1000

DYNAFLEX® PVC Clear Suction Hose, Series 7570 | #7570-1000 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 1
  • Maximum Working Pressure (psi): 85
  • Design Factor: 3:1
  • Maximum Operating Pressure: 40 to 80 psi, 0.3 to 0.6 MPa, 85 psi, 5.9 bar
  • Inside Diameter: 25.4 mm, 1 inch
  • Outside Diameter: 1.320 inch, 1.3 inch, 33 mm, 33.5 mm
  • Application: PVC Hose, Water
  • Cover Color: Transparent
  • Package Type: Coil
  • Media: Air, Dry Abrasive Powders (Debris), Dry Abrasive Powders (Powders), Food Abrasive Powders (Flour, Grains, Granules, Pellets, Sugar), Food Abrasive Powders (Grains), Food Abrasive Powders (Granules), Food Abrasive Powders (Pellets), Food Abrasive Powders (Sugar), Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water (Potable Water)
  • Specifications Met: FDA
  • Hose Inner Tube Material: Clear, PVC
  • Hose Reinforcement Material: Wire Helix
  • Cover Material: PVC
  • Cover Structure: Smooth
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Vacuum Pressure Rating: 27 Inch-Hg
  • Weight: 0.35 lb/ft, 0.52 kg/m
  • Minimum Bend Radius: 2.5 inch, 4 inch, 102 mm, 63.5 mm
  • Length per Package: 100 ft
Safety Warning

Item Information

Parker's Series 7570 Dynaflex PVC Clear Suction Hose provides low pressure standard duty service across multiple applications. The clear, smooth tube does not impart taste or odor to material being conveyed, allows unimpeded flow and easy and quick observation of the transfer process. Series 7570 is resistant to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• Food and Beverage
• General Industrial

Features/Benefits:
• Tube: Clear PVC for sanitary processing to 140°F.
• Reinforcement: Wire helix crush resistance, kink resistance, suction capability and a path to conduct a static electrical charge to ground.
• Cover: Clear/green tint PVC for easy visual observation, and abrasion and weathering resistance.

Applications:
- media
• Dry abrasive materials
• Flour
• Food
• Grains
• Granules
• Pellets
• Potable water
• Powders
• Sugar
- usage
• Delivery
• In-pant transfer
• Transport

Industry Standards:
• FDA

Safety/Technical:
• Design Factor: 3:1
• Vacuum: 22in Hg to 27in Hg

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583