NEXBRAID® PVC Potable Water By-Pass Hose, Series 128 | #128-20006100


LOADING IMAGES
128-20006100

NEXBRAID® PVC Potable Water By-Pass Hose, Series 128 | #128-20006100

Nexbraid PVC Potable Water By-Pass Hose is designed as a temporary conduit for water supply during construction, maintenance and repair of pipe to 150°F and 250 psi, Series 128


Technical Specifications

  • Hose I.D. (inch): 1-1/4
  • Maximum Working Pressure (psi): 150 at 68F
  • Cover Material: PVC
  • Application: PVC Hose
  • Media: Water (Potable Water)
  • Specifications Met: FDA, NSF
  • Inside Diameter: 1-1/4 inch, 31.8 mm
  • Maximum Operating Pressure: 150 psi at 68°F, 10.3 bar at 20°C
  • Hose Reinforcement Material: 2 Plies of Textile
  • Package Type: Coil
  • Outside Diameter: 1.630 inch, 41.4 mm
  • Hose Inner Tube Material: Clear/Blue Tint, PVC
  • Cover Color: Blue
  • Cover Structure: Smooth
  • Minimum Operating Temperature: -13 °F, -25 °C
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Weight: 0.49 lb, 0.22 kg
  • Length per Package: 100 ft
  • Minimum Bend Radius: n/a

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 128 Nexbraid PVC Potable Water By-Pass Hose is a versatile, flexible transfer hose for temporary water supply and bypass lines where service has been curtailed due to construction. The thick wall is kink resistant for unimpeded flow and is 25% lighter than comparable rubber hose for easy handling. The smooth tube protects the integrity of water and does not impart taste or odor, and the distinctive blue cover inhibits algae growth for safe, sanitary service. Series 128 hose is much easier to connect, couple, install and remove than polyethylene pipe, saving time, effort and expense.

Markets:
• Construction
• Food and Beverage
• General Industrial

Features/Benefits:
• Tube: Clear/blue tint PVC for sanitary transfer to 150°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Blue PVC for abrasion and weathering resistance.

Applications:
-media
• Potable water
-usage
• Bottled water plants
• Municipal water supply temporary by-pass connections
• Water analysis collection

Industry Standards:
• ANSI/NSF 61 compliant tube compound for a maximum surface area to volume ratio of 200 square inches per liter
• California Proposition 65 compliant tube compound
• FDA

Safety/Technical:
• Available with a sunlight barrier layer.

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583