NEXBRAID® PVC Potable Water By-Pass Hose, Series 128 | #128-10006200


LOADING IMAGES
128-10006200

NEXBRAID® PVC Potable Water By-Pass Hose, Series 128 | #128-10006200

Nexbraid PVC Potable Water By-Pass Hose is designed as a temporary conduit for water supply during construction, maintenance and repair of pipe to 150°F and 250 psi, Series 128


Technical Specifications

  • Maximum Working Pressure (psi): 250 at 68F
  • Hose I.D. (inch): 5/8
  • Cover Material: PVC
  • Application: PVC Hose
  • Media: Water (Potable Water)
  • Specifications Met: FDA, NSF
  • Inside Diameter: 5/8 inch, 15.9 mm
  • Maximum Operating Pressure: 250 psi at 68°F, 17.2 bar at 20°C
  • Hose Reinforcement Material: 2 Plies of Textile
  • Package Type: Coil
  • Outside Diameter: 0.931 inch, 23.6 mm
  • Hose Inner Tube Material: Clear/Blue Tint, PVC
  • Cover Color: Blue
  • Cover Structure: Smooth
  • Minimum Operating Temperature: -13 °F, -25 °C
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Weight: 0.21 lb, 0.10 kg
  • Length per Package: 200 ft
  • Minimum Bend Radius: n/a

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 128 Nexbraid PVC Potable Water By-Pass Hose is a versatile, flexible transfer hose for temporary water supply and bypass lines where service has been curtailed due to construction. The thick wall is kink resistant for unimpeded flow and is 25% lighter than comparable rubber hose for easy handling. The smooth tube protects the integrity of water and does not impart taste or odor, and the distinctive blue cover inhibits algae growth for safe, sanitary service. Series 128 hose is much easier to connect, couple, install and remove than polyethylene pipe, saving time, effort and expense.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583