Push to Connect, Stainless Steel, Instrumentation Quick Couplings - CPI Series | #6M-Q6CY-SSP


LOADING IMAGES
6M-Q6CY-SSP

Push to Connect, Stainless Steel, Instrumentation Quick Couplings - CPI Series | #6M-Q6CY-SSP

CPI Series valved coupler with male pipe thread


Technical Specifications

  • Coupling Half: Female Coupler
  • Maximum Operating Pressure: 1500
  • Body Size (inch): 3/8
  • Connection Type: Male NPT
  • Connection Thread Size (inch): 3/8 - 18
  • Tube Size (inch): na
  • Application: Instrumentation
  • Maximum Operating Pressure: 1500 psi
  • Product Type: Push-to-Connect
  • Maximum Operating Temperature: 400 °F
  • Valve Type: Poppet
  • Minimum Operating Temperature: -15 °F
  • Hose Inside Diameter: na
  • Vacuum Pressure Rating: 0.05 mm-Hg
  • Body Material: 316 Stainless steel
  • Seal Material: Fluorocarbon
Safety Warning

Item Information

CPI Series Couplers (fluid or gas) vacuum to 3000 psi, connect with CPI Series Nipples.
Parker's CPI Series are stainless steel, push to connect quick couplings designed for use in process, power, and instrumentation applications. CPI couplers are valved and can be connected with valved or unvalved CPI Nipples. Port ends include A-Lok and CPI tube fitting configurations with bulkhead panel mount option.

Technical Characteristics:
• Sizes: 1/4”, 3/8"", 1/2”
• Material: 316 Stainless Steel
• Port Ends: Male NPT, Female NPT, A-Lok tube end, CPI tube end, Push-Lok hose barb
• Seal Options: Fluorocarbon, Ethylene Propylene, Neoprene, Perfluoroelastomer
• Other coupler options include: bulkhead A-Lok, bulkhead CPI

Markets:  
• Instrumentation
• Chemical processing
• Laboratory testing
• Food processing
• Medical equipment
• Power Generation

Features/Benefits:
• Vacuum service to 50 millitorr or .05mm of Hg absolute pressure
• Fluorocarbon O-rings are compatible with many chemicals
• Positive valve stop prevents flow checking for smooth performance
• Push to connect with simple push pull disconnection
• Valved guide aligns valve with seat to prevent leakage
• Durable ball locking sleeve for a reliable connection

Applications:  
• Laboratory equipment
• Control panels
• Calibration systems
• Portable analyzers
• Gas chromatographs
• Micro-contamination devices

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539