JIFFY™ Push-On Multipurpose Oil Resistant Hose, Series 7212 | #7212-251RD


LOADING IMAGES
7212-251RD

JIFFY™ Push-On Multipurpose Oil Resistant Hose, Series 7212 | #7212-251RD

Jiffy Push-On/Push Lock Oil Resistant Multipurpose Rubber Hose is designed to transfer air, mild chemicals, oil, water and refined fuels such as biodiesel, diesel, ethanol and gasoline in applications to 212°F and 300 psi, Series 7212.


Technical Specifications

  • Maximum Working Pressure (psi): 300
  • Color: Red
  • Standard Pack Qty (ft): 700
  • Hose I.D. (inch): 1/4
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Cover Material: Chloroprene Rubber (CR)
  • Application: Push-On Hose
  • Media: Air, Chemicals (Ethanol) - Check your fluid compatibility with our catalogue chart., Fuels (Biodiesel to B20 in dedicated service), Fuels (Diesel) - Check fuel type with our catalogue chart., Fuels (Gasoline) - Check fuel type with our catalogue chart., Lubricants (Oils), Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Specifications Met: MSHA
  • Compatible Fitting: HY Series
  • Inside Diameter: 1/4 inch, 6.4 mm
  • Maximum Operating Temperature: 100 °C (Other Media), 70 °C (Air), 158 °F (Air), 212 °F (Other Media)
  • Hose Reinforcement Material: 1 Braid of Textile
  • Package Type: Reel
  • Outside Diameter: 0.494 inch, 12.5 mm
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Red
  • Cover Structure: Smooth
  • Vacuum Pressure Rating: 28 Inch-Hg
  • Weight: 0.09 lb/ft, 0.13 kg/m
  • Minimum Bend Radius: 3 inch, 76.2 mm
  • Maximum Operating Pressure: 300 psi, 20.7 bar
  • Design Factor: 4:1

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7212 Jiffy Push-On/Push Lock Oil Resistant Multipurpose Industrial Hose provides excellent service across a wide variety of media and multiple applications. The flexible hose construction is compatible with push-on couplings for easy and secure attachment in the field and at the jobsite. The flame retardant cover protects operators from fire hazards and is available in multiple colors for easy identification. Series 7212 is an abrasion, oil and weather resistant hose that provides versatile service in many common industrial applications.

Markets:
• Agriculture
• Construction
• General Industrial

Features/Benefits:
• Tube: Black Class A nitrile for exceptional fuel and oil resistance to 212°F and 300 psi.
• Tube: Silicone free to eliminate contamination of air powered paint spray systems.
• Reinforcement: One textile braid for strength and kink resistance.
• Cover: Chloroprene for abrasion, flame oil and weather resistance.
• Cover Colors: Black, blue, green, grey, red and yellow for easy identification.
• Couplings: Push-on; also qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Air
• Biodiesel (to B20 in dedicated service)
• Diesel
• Ethanol
• Gasoline
• Mild chemicals
• Oil
• Water
• Air compressors
• Air-powered paint spray hose systems
• Air tools, including those subject to light oil mists for lubrication
• Automotive/factory assembly equipment/systems
• General transfer

Safety/Technical:
• Design Factor: 4:1
• Do not use for fuel transfer in regulated dispensing or engine service requiring API, NFPA, SAE, UL, ULC or any other agency approval or listing.
• Transfer of refined fuel or other media may create an accumulation—and catastrophic discharge—of static electricity. The hose does not incorporate a path for discharge of static electricity, such as a helical wire or static wire, or wire braid reinforcement.
• Refer to the table in Catalog 4800 for fuel compatibility and service conditions.
• Do not use in dry air applications (typically, air systems that do not expose the tube of the hose to lubricating oil mist from the compressor).
• Do not use bands or clamps to attach push-on couplings
• Refer to CrimpSource® for current crimp specifications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583